***************************************************************** * NXP BUK6610-75C * * Polarity N-Channel * Ratings 75V/1.00E-02OHMS/25A * * Date Created Sun Aug 22 08:28:18 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK6610-75C DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 3.53825665287564e-09 RLG GATE 1 8.89260137448606 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 6944444444.44444 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00815640576818179 TC=0.00555796220538544,1.43613498092223e-05 RBD 9 4 0.00177342824316766 TC=0.00555796220538544,1.43613498092223e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 33726812816.1889 CGS 2 6 3.34657226334242e-09 RG 1 2 2.72082248936155 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -15 4566 + -10 4552 + -5 4516 + -4 4417 + -3 4356 + -2 4489 + -1 3510 + -0.5 3020 + -0.2 2736 + -0.1 2631 + 0 2289 + 0.1 1909 + 0.2 1754 + 0.5 1273 + 1 799 + 2 593 + 3 504 + 4 451 + 5 413 + 10 317 + 12 294 + 20 237 + 30 199 + 40 175 + 50 159 + 60 147 .MODEL MINT NMOS(Vto=2.8176303172588 Kp=2.3105e+02 Nfs=530000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=1000) .MODEL DBD D(Bv=82.48 Ibv=2.50E-04 Rs=1E-6 Is=5.00128479817753e-13 + N=1 M=0.62 VJ=0.61 Fc=0.5 Cjo=9.54e-10 Tt=3.723e-08) .ENDS