*********************************************************** * * BST52 * * Nexperia * * Darlington NPN Transistor * IC = 1 A * VCEO = 90 V * hFE = min. 2000 @ 10V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * * For use with Microsim PSPICE please * modify the AREA statement in this * model: e.g. * SPICE: * Q2 1 22 3 BST52 AREA = 3.33 * PSPICE: * Q2 1 22 3 BST52 3.33 * .SUBCKT BST52 1 2 3 Q1 1 2 33 BST52 1 Q2 1 33 3 BST52 3.33 R1 3 33 118.1 D1 3 1 DIODE * .MODEL BST52 NPN + IS = 6.501E-15 + NF = 0.9913 + ISE = 1.113E-14 + NE = 2.5 + BF = 102.4 + IKF = 0.169 + VAF = 275.3 + NR = 1.163 + ISC = 6.246E-15 + NC = 1.042 + BR = 19.35 + IKR = 1000 + VAR = 20 + RB = 30.9 + IRB = 0.0002 + RBM = 2 + RE = 0.3 + RC = 3.583 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.63E-11 + VJE = 0.79 + MJE = 0.2652 + TF = 1.009E-09 + XTF = 252.1 + VTF = 6.4 + ITF = 2.99 + PTF = 0 + CJC = 7.9E-12 + VJC = 0.49 + MJC = 0.6503 + XCJC = 0.5 + TR = 9E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL DIODE D + IS = 2.833E-14 + N = 0.9881 + BV = 100 + IBV = 1.5E-08 + RS = 50 + CJO = 4.9E-12 + VJ = 0.4709 + M = 0.15 + FC = 0.89 + TT = 1E-12 + EG = 1.1 + XTI = 3 .ENDS *