*********************************************************** * * BSS64 * * Nexperia * * High voltage NPN Transistor * IC = 100 mA * VCEO = 80 V * hFE = 80 @ 1 V/10 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 13/2011 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BSS64 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.074E-015 + NF = 0.9872 + ISE = 7.657E-016 + NE = 1.354 + BF = 76 + IKF = 0.06306 + VAF = 31.33 + NR = 0.9838 + ISC = 1.003E-015 + NC = 0.9862 + BR = 6.521 + IKR = 0.008696 + VAR = 55 + RB = 130 + IRB = 0.00025 + RBM = 1.31 + RE = 0.7955 + RC = 0.3481 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.889E-011 + VJE = 0.6788 + MJE = 0.3095 + TF = 9.409E-010 + XTF = 25 + VTF = 1.016 + ITF = 0.152 + PTF = 0 + CJC = 6.303E-012 + VJC = 0.4792 + MJC = 0.3354 + XCJC = 1 + TR = 5.95E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 6.568E-015 + N = 0.9981 + BV = 1000 + IBV = 0.001 + RS = 505.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *