*********************************************************** * * BSS63 * * Nexperia * * High voltage PNP Transistor * IC = 100 mA * VCEO = 100 V * hFE = >30 @ 1 V/10 mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 13/2011 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BSS63 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.512E-015 + NF = 0.9605 + ISE = 4.897E-015 + NE = 1.474 + BF = 70 + IKF = 0.1108 + VAF = 13.8 + NR = 0.9538 + ISC = 3.466E-015 + NC = 1.07 + BR = 2.9 + IKR = 0.7624 + VAR = 81 + RB = 102 + IRB = 0.00015 + RBM = 2.7 + RE = 0.3979 + RC = 0.2796 + XTB = 0 + EG = 1.11 + XTI = 1 + CJE = 2.032E-011 + VJE = 0.7567 + MJE = 0.36 + TF = 1.6E-009 + XTF = 20 + VTF = 20 + ITF = 0.52 + PTF = 0 + CJC = 8.862E-012 + VJC = 0.9825 + MJC = 0.5294 + XCJC = 1 + TR = 2.35E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .MODEL DIODE D + IS = 2.018E-015 + N = 0.985 + BV = 1000 + IBV = 0.001 + RS = 3423 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *