***************************************************************** * NXP BSS192 * * Polarity P-Channel * Ratings 240V/1.000000E+001OHMS/0.2A * * Date Created Thu May 10 03:07:31 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BSS192 DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0028 LG GATE 1 8.65034763046765e-10 RLG GATE 1 2.17406948535 LS SOURCE 8 1.46727771949329e-09 RLS2 SOURCE 8 3.68767112346888 RLS1 8 7 0.0484180319746777 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 9.20404508705659 TC=0.0197717248049701,-2.88417506911484E-05 RBD 9 4 0.40566882694044 TC=0.0197717248049701,-2.88417506911484E-05 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 20533880903.4908 CGS 2 6 5.65356e-11 RG 1 2 0.955181968025322 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -60 17.5633 + -50 39.43265 + -30 40.80365 + -25 41.45195 + -20 42.3904 + -16 43.48775 + -15 43.8441 + -12 45.23535 + -10 46.56205 + -8 48.49275 + -6 51.6862 + -5 54.32025 + -4 58.57645 + -3 67.7925 + -2 96.77 + -1 76.04795 + -0.5 54.43225 + -0.2 47.36805 + -0.1 47.18875 + 0 49.29535 + 0.1 50.44495 + 0.2 50.3982 + 0.5 46.2486 + 1 41.23445 + 2 35.1486 + 3 31.83215 + 4 29.5249 + 5 27.7565 + 6 26.37715 + 8 24.366 + 10 22.94535 + 12 21.88865 + 15 20.7586 + 16 20.4525 + 20 19.5889 + 25 18.8857 + 30 18.41495 + 50 17.4513 + 60 8.596 .MODEL MINT PMOS(Vto=-2.22472064148443 Kp=1.727187e-001 Nfs=1130000000000 Eta=100 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=6000) .MODEL DBD D(Bv=280.233 Ibv=1.000000E-005 Rs=1E-6 Is=8.78313743483281e-14 + N=1 M=0.39 VJ=0.74 Fc=0.5 Cjo=6.56766e-11 Tt=1.85e-08) .ENDS