*********************************************************** * * BSR41 * * Nexperia * * Medium power NPN Transistorr * IC = 1 A * VCEO = 60 V * hFE = 40 - 120 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BSR41 1 2 3 Q1 1 2 3 BSR41 D1 2 1 DIODE * .MODEL BSR41 NPN + IS = 4.638E-14 + NF = 0.9949 + ISE = 3.954E-16 + NE = 1.25 + BF = 145.2 + IKF = 0.55 + VAF = 91 + NR = 0.9994 + ISC = 2.3E-10 + NC = 1.891 + BR = 2.821 + IKR = 0.15 + VAR = 55 + RB = 55 + IRB = 2E-06 + RBM = 0.4 + RE = 0.391 + RC = 0.02 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.404E-11 + VJE = 0.7161 + MJE = 0.3543 + TF = 7.3E-10 + XTF = 9 + VTF = 5 + ITF = 1.6 + PTF = 0 + CJC = 2.79E-11 + VJC = 0.5208 + MJC = 0.4256 + XCJC = 1 + TR = 1.2E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 9.8E-11 + N = 1.05 + BV = 1000 + IBV = 0.001 + RS = 80 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *