*********************************************************** * * BSP32 * * Nexperia * * Medium power PNP Transistor * IC = 1 A * VCEO = 80 V * hFE = 40 - 120 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BSP32 1 2 3 Q1 1 2 3 BSP32 D1 1 2 DIODE * .MODEL BSP32 PNP + IS = 9.479E-14 + NF = 0.9941 + ISE = 3.842E-14 + NE = 1.45 + BF = 159.6 + IKF = 1.25 + VAF = 60 + NR = 0.9918 + ISC = 1E-14 + NC = 1.3 + BR = 14.96 + IKR = 0.1 + VAR = 22 + RB = 13 + IRB = 0.0002 + RBM = 0.1 + RE = 0.1007 + RC = 0.12 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.043E-10 + VJE = 0.8422 + MJE = 0.4153 + TF = 7.2E-10 + XTF = 3.2 + VTF = 6 + ITF = 1 + PTF = 0 + CJC = 4.616E-11 + VJC = 0.7383 + MJC = 0.5119 + XCJC = 1 + TR = 3.1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 1.307E-13 + N = 1.078 + BV = 1000 + IBV = 0.001 + RS = 243.7 + CJO = 1E-15 + VJ = 1 + M = 0.5 + FC = 0 + TT = 3E-07 + EG = 1.11 + XTI = 3 .ENDS *