***************************************************************** * Nexperia BSH103BK * * Polarity N-Channel * Ratings 30V/2.140000E-001OHMS/0.9A * * Date Created Mon Feb 08 07:36:40 2016 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BSH103BK DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0028 LG GATE 1 4.67727576048827e-10 RLG GATE 1 1.17552761343709 LS SOURCE 8 1.16186817822949e-09 RLS2 SOURCE 8 2.92009322653242 RLS1 8 7 0.0322418725564243 RDS 7 4 6578947368.42105 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.138316194613137 TC=0.00638526879215613,3.72007309326987E-07 RBD 9 4 0.290191733245693 TC=0.00638526879215613,3.72007309326987E-07 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 8571428.57142857 CGS 2 6 7.247e-11 RG 1 2 21.2 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 124.69 + -10 124.71 + -8 124.62 + -6 124.41 + -5 124.14 + -4 123.63 + -3 122.39 + -2 115.62 + -1 97.52 + -0.5 72.39 + -0.2 58.24 + -0.1 58.1 + 0 47.33 + 0.1 39.83 + 0.2 39.98 + 0.5 32 + 1 23.99 + 2 16.93 + 3 14.69 + 4 13.35 + 5 12.38 + 6 11.63 + 8 10.53 + 10 9.74 + 12 9.13 + 15 8.42 + 16 8.22 + 20 7.6 + 25 7.06 + 30 6.67 .MODEL MINT NMOS(Vto=1.20454961809838 Kp=8.659587e+000 Nfs=312800000000 Eta=2500 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=950) .MODEL DBD D(Bv=37.4 Ibv=2.500000E-004 Rs=1E-6 Is=3.4217094682517e-12 + N=1 M=0.53 VJ=0.5 Fc=0.5 Cjo=2.083e-11 Tt=1.85e-08) .ENDS