*********************************************************** * * BF823 * * Nexperia * * High voltage PNP Transistor * IC = 50 mA * VCEO = 250 V * hFE = min. 50 @ 20V/25mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BF823 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 8.912E-15 + NF = 0.9978 + ISE = 1.62E-15 + NE = 1.45 + BF = 130 + IKF = 0.015 + VAF = 165 + NR = 0.9979 + ISC = 7.8E-13 + NC = 1.21 + BR = 2.018 + IKR = 0.07 + VAR = 86 + RB = 200 + IRB = 8.362E-06 + RBM = 0.001 + RE = 0.62 + RC = 0.255 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.552E-11 + VJE = 0.7704 + MJE = 0.3878 + TF = 1.2E-09 + XTF = 9 + VTF = 5 + ITF = 0.06 + PTF = 0 + CJC = 8.382E-12 + VJC = 0.9588 + MJC = 0.5687 + XCJC = 1 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *