*********************************************************** * * BF622 * * Nexperia * * High Voltage NPN Transistor * IC = 50 mA * VCEO = 250 V * hFE = min. 50 @ 20V/25mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT BF622 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 5.358E-015 + NF = 0.9827 + ISE = 1.086E-015 + NE = 1.236 + BF = 144 + IKF = 0.01 + VAF = 20 + NR = 0.988 + ISC = 1.114E-011 + NC = 2 + BR = 2.27 + IKR = 0.16 + VAR = 16 + RB = 122 + IRB = 0.000158 + RBM = 1.05 + RE = 0.06629 + RC = 0.3481 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.59E-011 + VJE = 0.6631 + MJE = 0.3151 + TF = 8E-010 + XTF = 38 + VTF = 6 + ITF = 0.02 + PTF = 0 + CJC = 4.011E-012 + VJC = 0.4298 + MJC = 0.3884 + XCJC = 1 + TR = 1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 4.446E-015 + N = 0.8932 + BV = 1000 + IBV = 0.001 + RS = 903.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *