*********************************************************** * * BCX71K * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 380 - 630 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BCX71K 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 3.258E-14 + NF = 0.999 + ISE = 3.003E-15 + NE = 1.45 + BF = 515.4 + IKF = 0.066 + VAF = 25 + NR = 0.9985 + ISC = 4.393E-15 + NC = 1.2 + BR = 15.26 + IKR = 0.039 + VAR = 8 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.7071 + RC = 0.58 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.024E-11 + VJE = 0.9 + MJE = 0.453 + TF = 5.971E-10 + XTF = 4.137 + VTF = 6.31 + ITF = 0.2108 + PTF = 0 + CJC = 6.345E-12 + VJC = 0.4254 + MJC = 0.423 + XCJC = 0.6288 + TR = 3.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *