*********************************************************** * * BCX70K * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 45 V * hFE = 380 - 630 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 35/2023 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCX70K 1 2 3 Q1 1 2 3 MAIN 0.8664 Q2 11 2 3 MAIN 0.1336 RQ 1 11 357.3 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.832E-14 + NF = 0.9795 + ISE = 2.409E-13 + NE = 5.66 + BF = 463 + IKF = 0.03991 + VAF = 87.93 + NR = 0.9764 + ISC = 1.492E-15 + NC = 2.582 + BR = 9.614 + IKR = 0.02108 + VAR = 81 + RB = 300 + IRB = 3E-05 + RBM = 7.2 + RE = 0.2514 + RC = 0.6513 + XTB = 0.5407 + EG = 1.11 + XTI = 0.01841 + CJE = 1.18E-11 + VJE = 0.7586 + MJE = 0.3951 + TF = 5.261E-10 + XTF = 10 + VTF = 5 + ITF = 0.1313 + PTF = 0 + CJC = 3.46E-12 + VJC = 0.542 + MJC = 0.4424 + XCJC = 1 + TR = 4.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9656 .MODEL DIODE D + IS = 1.204E-15 + N = 0.9771 + BV = 1000 + IBV = 0.001 + RS = 6619 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *