*********************************************************** * * BCX70G * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 45 V * hFE = 120 - 220 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 35/2023 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCX70G 1 2 3 Q1 1 2 3 MAIN 0.9135 Q2 11 2 3 MAIN 0.08652 RQ 1 11 274.8 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.443E-15 + NF = 0.9864 + ISE = 8.395E-16 + NE = 1.308 + BF = 172 + IKF = 0.08988 + VAF = 28.37 + NR = 0.9785 + ISC = 1.492E-15 + NC = 2.582 + BR = 5.301 + IKR = 0.09817 + VAR = 81 + RB = 350 + IRB = 4E-05 + RBM = 2.753 + RE = 0.3776 + RC = 0.7537 + XTB = 0.3207 + EG = 1.11 + XTI = 0 + CJE = 1.418E-11 + VJE = 0.734 + MJE = 0.3531 + TF = 7.244E-10 + XTF = 13.26 + VTF = 5 + ITF = 0.2184 + PTF = 0 + CJC = 3.463E-12 + VJC = 0.700 + MJC = 0.4529 + XCJC = 1 + TR = 6.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9656 .MODEL DIODE D + IS = 1.67E-15 + N = 0.9877 + BV = 1000 + IBV = 0.001 + RS = 3351 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *