********************************************************** * * BCX54_10T * * Nexperia * * Medium power NPN transistor * IC = 1 A * VCEO = 45 V * hFE = 63 - 160 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Basis * * * Extraction date (week/year): 18/2016 * Spicemodel includes temperature dependency * ********************************************************** *jw# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCX54_10T 1 2 3 Q1 1 2 3 MAIN 0.8303 Q2 11 2 3 MAIN 0.1697 RQ 1 11 33.18 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.53E-014 + NF = 0.9998 + ISE = 1.432E-015 + NE = 1.3 + BF = 139 + IKF = 1.064 + VAF = 27.53 + NR = 1 + ISC = 1.178E-014 + NC = 1.12 + BR = 25.22 + IKR = 0.2803 + VAR = 100 + RB = 10 + IRB = 0.001 + RBM = 2.5 + RE = 0.115 + RC = 0.07636 + XTB = 1.496 + EG = 1.11 + XTI = 11.53 + CJE = 8.583E-011 + VJE = 0.6803 + MJE = 0.3263 + TF = 8.442E-010 + XTF = 4.956 + VTF = 1.98 + ITF = 1.068 + PTF = 0 + CJC = 1.768E-011 + VJC = 0.4 + MJC = 0.2388 + XCJC = 1 + TR = 4.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9266 .MODEL DIODE D + IS = 7.91E-016 + N = 0.9213 + BV = 1000 + IBV = 0.001 + RS = 1048 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *