********************************************************** * * BCX17 * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 100 - 600 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 44/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCX17 1 2 3 Q1 1 2 3 Transistor 0.9101 Q2 11 2 3 Transistor 0.08993 RQ 11 1 40.42 D1 1 2 Diode * .MODEL Transistor PNP + IS = 4.209E-014 + NF = 0.9144 + ISE = 1.532E-014 + NE = 1.321 + BF = 300 + IKF = 0.45 + VAF = 30 + NR = 0.913 + ISC = 6.368E-015 + NC = 1.08 + BR = 30 + IKR = 0.2415 + VAR = 25 + RB = 20 + IRB = 0.00116 + RBM = 0.926 + RE = 0.05838 + RC = 0.1943 + XTB = 2.261 + EG = 1.11 + XTI = 10.02 + CJE = 5.547E-011 + VJE = 0.8 + MJE = 0.3947 + TF = 9.2E-010 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 2.004E-011 + VJC = 0.45 + MJC = 0.3792 + XCJC = 0.459 + TR = 5.13E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL Diode D + IS = 3.478E-015 + N = 0.9618 + BV = 1000 + IBV = 0.001 + RS = 760.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *