*********************************************************** * * BCW69 * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 120 - 260 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 02/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCW69 1 2 3 Q1 1 2 3 MAIN 0.9196 Q2 11 2 3 MAIN 0.08035 RQ 11 1 111.9 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.619E-014 + NF = 0.9835 + ISE = 7.218E-015 + NE = 1.521 + BF = 260 + IKF = 0.08202 + VAF = 12.88 + NR = 0.977 + ISC = 3.672E-015 + NC = 1.122 + BR = 10.73 + IKR = 0.03072 + VAR = 24.01 + RB = 39.4 + IRB = 0.0001272 + RBM = 1.321 + RE = 0.3 + RC = 0.5566 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.14E-011 + VJE = 0.7923 + MJE = 0.4031 + TF = 9E-010 + XTF = 20 + VTF = 5 + ITF = 0.52 + PTF = 0 + CJC = 5.839E-012 + VJC = 1 + MJC = 0.5758 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 5.409E-017 + N = 0.9852 + BV = 1000 + IBV = 0.001 + RS = 2.939 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *