*********************************************************** * * BCW61D * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 32 V * hFE = 380 - 630 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 24/2021 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCW61D 1 2 3 Q1 1 2 3 MAIN 0.9096 Q2 11 2 3 MAIN 0.09036 RQ 11 1 274.8 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.883E-14 + NF = 0.9819 + ISE = 3.648E-15 + NE = 1.624 + BF = 484.9 + IKF = 0.06622 + VAF = 21.95 + NR = 0.9812 + ISC = 8.972E-16 + NC = 1.192 + BR = 16.86 + IKR = 0.01771 + VAR = 15.39 + RB = 300 + IRB = 5E-06 + RBM = 2.863 + RE = 0.4326 + RC = 0.4093 + XTB = 1.084 + EG = 1.11 + XTI = 0.5792 + CJE = 1.173E-11 + VJE = 1 + MJE = 0.432 + TF = 8.963E-10 + XTF = 7.906 + VTF = 2.729 + ITF = 0.3067 + PTF = 0 + CJC = 6.794E-12 + VJC = 1 + MJC = 0.6324 + XCJC = 1 + TR = 2.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.4697 .MODEL DIODE D + IS = 6.371E-17 + N = 0.9601 + BV = 1000 + IBV = 0.001 + RS = 9.151 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *