*********************************************************** * * BCW61C * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 32 V * hFE = min. 250 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 19/2020 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCW61C 1 2 3 Q1 1 2 3 MAIN 0.9607 Q2 11 2 3 MAIN 0.03929 RQ 1 11 561.1 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.95E-014 + NF = 1.022 + ISE = 1.253E-014 + NE = 1.577 + BF = 297.2 + IKF = 0.0831 + VAF = 41.13 + NR = 1.021 + ISC = 1.791E-016 + NC = 1.183 + BR = 10.02 + IKR = 0.02503 + VAR = 16.61 + RB = 220 + IRB = 2.5E-005 + RBM = 0.9 + RE = 1.045 + RC = 0.2657 + XTB = 1.28 + EG = 1.11 + XTI = 2.944 + CJE = 1.095E-011 + VJE = 0.6608 + MJE = 0.375 + TF = 1.2E-009 + XTF = 3 + VTF = 3.813 + ITF = 0.1208 + PTF = 0 + CJC = 5.88E-012 + VJC = 0.5428 + MJC = 0.39 + XCJC = 0.459 + TR = 8.8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9501 .MODEL DIODE D + IS = 7.703E-015 + N = 1.146 + BV = 1000 + IBV = 0.001 + RS = 2.826E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *