********************************************************** * * BCV63B * * Nexperia * * NPN general purpose double transistors * IC = 100 mA * VCEO = 30 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 143 * * Package Pin 1: Collector TR2 and Base TR1 * Package Pin 2: Collector TR1 * Package Pin 3: Emitter TR1 and TR2 * Package Pin 4: Base TR2 * * Extraction date (week/year): 24/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model has to be used twice in * schematic due to equality of both transistors. * Transistor Q2, Resistor RQ and Diode D are dedicated to improve modeling in quasi * saturation area and reverse area of operation. They do not reflect physical devices. * .SUBCKT BCV63B 1 2 3 Q1 1 2 3 MAIN 0.8636 Q2 11 2 33 MAIN 0.1364 RQ 11 1 324.8 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.124E-14 + NF = 0.9872 + ISE = 2.566E-15 + NE = 1.661 + BF = 281.7 + IKF = 0.09455 + VAF = 36.27 + NR = 0.9859 + ISC = 7.015E-18 + NC = 0.9228 + BR = 7.047 + IKR = 0.8167 + VAR = 16.61 + RB = 150 + IRB = 0.0008356 + RBM = 0.8289 + RE = 0.804 + RC = 0.2454 + XTB = 1.382 + EG = 1.11 + XTI = 7.452 + CJE = 1.264E-11 + VJE = 0.7056 + MJE = 0.3401 + TF = 6.258E-10 + XTF = 25 + VTF = 2 + ITF = 0.277 + PTF = 0 + CJC = 3.624E-12 + VJC = 0.5036 + MJC = 0.365 + XCJC = 1 + TR = 1.55E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.365E-15 + N = 0.988 + BV = 1000 + IBV = 0.001 + RS = 2163 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *