*********************************************************** * * BCV62A * * Nexperia * * General purpose double PNP/PNP Transistor * IC = 100 mA * VCEO = 30 V * hFE = 125 - 250 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 143B * * Package Pin 1: Collector TR2; Base TR1 and TR2 * Package Pin 2: Collector TR1 * Package Pin 3: Emitter TR1 * Package Pin 4: Emitter TR2 * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model has to be used twice in * schematic due to equality of both transistors. * .SUBCKT BCV62A 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 1.17E-14 + NF = 0.9972 + ISE = 1.762E-14 + NE = 1.661 + BF = 161.3 + IKF = 0.15 + VAF = 59.62 + NR = 0.9967 + ISC = 1.506E-13 + NC = 1.32 + BR = 6.78 + IKR = 0.048 + VAR = 15.4 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.689 + RC = 0.61 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.325E-11 + VJE = 0.8514 + MJE = 0.3999 + TF = 8.333E-10 + XTF = 2.41 + VTF = 6.262 + ITF = 0.097 + PTF = 0 + CJC = 6.396E-12 + VJC = 0.2182 + MJC = 0.333 + XCJC = 0.6288 + TR = 7E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8981 .ENDS *