*********************************************************** * * BCV48 * * Nexperia * * Darlington PNP Transistor * IC = 500 mA * VCEO = 60 V * hFE = min. 10000 @ 5V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# * * For use with Microsim PSPICE please * modify the AREA statement in this * model: e.g. * SPICE: * Q2 11 222 33 BCV48 AREA = 4.68 * PSPICE: * Q2 11 222 33 BCV48 4.68 * .SUBCKT BCV48 1 2 3 Q1 1 2 33 BCV48 1 Q2 1 33 3 BCV48 4.68 * .MODEL BCV48 PNP + IS = 1.593E-14 + NF = 0.9855 + ISE = 7E-15 + NE = 1.5 + BF = 280 + IKF = 0.09 + VAF = 31 + NR = 1 + ISC = 1E-32 + NC = 2 + BR = 5 + IKR = 0.1 + VAR = 4 + RB = 600 + IRB = 1E-06 + RBM = 10 + RE = 0.1 + RC = 1 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.32E-11 + VJE = 0.9 + MJE = 0.4141 + TF = 9.9E-10 + XTF = 15 + VTF = 5 + ITF = 0.4 + PTF = 0 + CJC = 7.95E-12 + VJC = 0.9 + MJC = 0.5622 + XCJC = 0.9 + TR = 1E-15 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .ENDS *