*********************************************************** * * BCP68 * * Nexperia * * Medium power NPN Transistor * IC = 2 A * VCEO = 20 V * hFE = 85 - 375 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BCP68 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS=2.474E-13 + NF=0.9998 + ISE=4.403E-14 + NE=1.4 + BF=196.2 + IKF=4.836 + VAF=127.5 + NR=0.9995 + ISC=2.009E-13 + NC=1.5 + BR=30.57 + IKR=0.3264 + VAR=17.26 + RB=1 + IRB=1E-06 + RBM=1 + RE=0.1021 + RC=0.0252 + XTB=0 + EG=1.11 + XTI=3 + CJE=2.226E-10 + VJE=0.8011 + MJE=0.3833 + TF=6.469E-10 + XTF=1.257 + VTF=1.735 + ITF=0.3542 + PTF=0 + CJC=8.735E-11 + VJC=0.5995 + MJC=0.4009 + XCJC=0.5 + TR=1E-32 + CJS=0 + VJS=0.75 + MJS=0.333 + FC=0.6153 .ENDS *