*********************************************************** * * BCP56_16 * * Nexperia * * Medium power NPN Transistor * IC = 1 A * VCEO = 80 V * hFE = 100 - 250 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 17/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCP56_16 1 2 3 Q1 1 2 3 MAIN 0.9101 Q2 11 2 3 MAIN 0.08992 RQ 1 11 50 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 8.811E-14 + NF = 0.9954 + ISE = 1.113E-14 + NE = 1.52 + BF = 142 + IKF = 0.6416 + VAF = 8 + NR = 0.9943 + ISC = 2.266E-14 + NC = 1.361 + BR = 35.83 + IKR = 1.883 + VAR = 81 + RB = 10.4 + IRB = 0.0011 + RBM = 2.5 + RE = 0.0864 + RC = 0.09966 + XTB = 0.6022 + EG = 1.11 + XTI = 6.507 + CJE = 1.442E-10 + VJE = 0.7013 + MJE = 0.3245 + TF = 7.8E-10 + XTF = 7 + VTF = 5 + ITF = 2 + PTF = 0 + CJC = 2.052E-11 + VJC = 0.5 + MJC = 0.4015 + XCJC = 1 + TR = 2.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.323E-14 + N = 0.9814 + BV = 1000 + IBV = 0.001 + RS = 3185 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *