*********************************************************** * * BCP56_10_Q * * Nexperia * * Medium power NPN Transistor * IC = 1 A * VCEO = 80 V * hFE = 63 - 160 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 17/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BCP56_10_Q 1 2 3 Q1 1 2 3 MAIN 0.9275 Q2 11 2 3 MAIN 0.07248 RQ 1 11 9.954 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.17E-14 + NF = 0.9928 + ISE = 1.113E-14 + NE = 1.443 + BF = 119 + IKF = 0.65 + VAF = 11.04 + NR = 0.9928 + ISC = 2.266E-14 + NC = 1.361 + BR = 35.83 + IKR = 1.593 + VAR = 81 + RB = 10.4 + IRB = 0.0011 + RBM = 2.5 + RE = 0.08908 + RC = 0.1081 + XTB = 1.227 + EG = 1.11 + XTI = 7.667 + CJE = 1.442E-10 + VJE = 0.7013 + MJE = 0.3245 + TF = 7.8E-10 + XTF = 7 + VTF = 5 + ITF = 2 + PTF = 0 + CJC = 2.052E-11 + VJC = 0.5 + MJC = 0.4015 + XCJC = 1 + TR = 2.3E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.323E-14 + N = 0.9814 + BV = 1000 + IBV = 0.001 + RS = 3185 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *