********************************************************** * * BCM53DS * * Nexperia * * Matched double PNP/PNP transistors * IC = 1 A * VCEO = 80 V * hFE = 63 - 250 @ 2V/150mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;2: Base TR1;TR2 * Package Pin 6;3: Collector TR1;TR2 * Package Pin 5;4: Emitter TR1;TR2 * * * Extraction date (week/year): 18/2016 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both transistors. * .SUBCKT BCM53DS 1 2 3 * * Diode, transistor Q2 and resistor RQ do not * reflect physical devices but improve * only modeling in reverse mode * of operation and quasi saturation. * Q1 1 2 3 MAIN 0.7 Q2 11 2 3 MAIN 0.3 RQ 1 11 9 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4E-014 + NF = 0.9996 + ISE = 1E-015 + NE = 1.3 + BF = 165 + IKF = 0.6718 + VAF = 28.34 + NR = 0.9982 + ISC = 1.406E-014 + NC = 1.325 + BR = 11.84 + IKR = 0.86 + VAR = 80 + RB = 10 + IRB = 0.001 + RBM = 2.5 + RE = 0.0911 + RC = 0.04295 + XTB = 1.723 + EG = 1.11 + XTI = 9.039 + CJE = 6.777E-011 + VJE = 0.7404 + MJE = 0.3651 + TF = 1.077E-009 + XTF = 1.587 + VTF = 2.697 + ITF = 0.7421 + PTF = 0 + CJC = 2.816E-011 + VJC = 0.4549 + MJC = 0.3035 + XCJC = 1 + TR = 8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8944 .MODEL DIODE D + IS = 6.593E-016 + N = 0.9582 + BV = 1000 + IBV = 0.001 + RS = 838.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *