*********************************************************** * * BC857CT * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 420 - 800 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 45/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BC857CT 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 2.616E-014 + NF = 0.9973 + ISE = 4.892E-015 + NE = 1.411 + BF = 435 + IKF = 0.048 + VAF = 12.54 + NR = 0.9931 + ISC = 9.492E-015 + NC = 1.262 + BR = 13 + IKR = 0.02063 + VAR = 15.21 + RB = 39 + IRB = 9.5E-005 + RBM = 2.95 + RE = 0.5029 + RC = 0.287 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.778E-012 + VJE = 0.7445 + MJE = 0.3727 + TF = 1.01E-009 + XTF = 18 + VTF = 5 + ITF = 0.8 + PTF = 0 + CJC = 5.461E-012 + VJC = 0.972 + MJC = 0.522 + XCJC = 1 + TR = 4.695E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *