*********************************************************** * * BC857CQC_Q * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 45 V * hFE = 420 - 800 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 8009 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 41/2020 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC857CQC_Q 1 2 3 Q1 1 2 3 MAIN 0.7832 Q2 11 2 3 MAIN 0.2168 RQ 11 1 88.51 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.466E-14 + NF = 0.9959 + ISE = 5.808E-15 + NE = 1.548 + BF = 428 + IKF = 0.06952 + VAF = 18.56 + NR = 0.9951 + ISC = 2.291E-15 + NC = 1.158 + BR = 15.97 + IKR = 1.9 + VAR = 18.99 + RB = 313.6 + IRB = 5E-05 + RBM = 1.321 + RE = 0.1902 + RC = 0.4093 + XTB = 1.282 + EG = 1.11 + XTI = 1.135 + CJE = 9.962E-12 + VJE = 0.8115 + MJE = 0.4208 + TF = 9.1E-10 + XTF = 10 + VTF = 5 + ITF = 0.52 + PTF = 0 + CJC = 5.554E-12 + VJC = 0.7016 + MJC = 0.4513 + XCJC = 1 + TR = 1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.49 .MODEL DIODE D + IS = 8.184E-17 + N = 0.9601 + BV = 1000 + IBV = 0.001 + RS = 6.283 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *