*********************************************************** * * BC856BSH_Q * * Nexperia * * General purpose double PNP/PNP Transistor * IC = 100 mA * VCEO = 65 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 363 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 01/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC856BSH_Q 1 2 3 Q1 1 2 3 MAIN 0.9206 Q2 11 2 3 MAIN 0.07937 RQ 1 11 311.4 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.12E-14 + NF = 0.965 + ISE = 5.781E-15 + NE = 1.487 + BF = 286 + IKF = 0.1188 + VAF = 23.64 + NR = 0.9635 + ISC = 5.179E-15 + NC = 1.247 + BR = 8.544 + IKR = 0.02381 + VAR = 15.48 + RB = 230 + IRB = 3.7E-05 + RBM = 0.35 + RE = 0.428 + RC = 0.2184 + XTB = 1.4 + EG = 1.11 + XTI = 6.543 + CJE = 1.06E-11 + VJE = 0.658 + MJE = 0.3581 + TF = 8E-10 + XTF = 2 + VTF = 5 + ITF = 0.1 + PTF = 0 + CJC = 6.397E-12 + VJC = 0.5547 + MJC = 0.39 + XCJC = 1 + TR = 1.2E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7148 .MODEL DIODE D + IS = 8.091E-17 + N = 0.9385 + BV = 1000 + IBV = 0.001 + RS = 1.405E+04 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *