********************************************************** * * BC856BMB * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 60 V * hFE = 220 - 475 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883B * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 29/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * .SUBCKT BC856BMB 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 7.211E-015 + NF = 0.9487 + ISE = 4.892E-015 + NE = 1.411 + BF = 280.5 + IKF = 0.07703 + VAF = 18.56 + NR = 0.95 + ISC = 8.029E-015 + NC = 1.114 + BR = 6.76 + IKR = 0.04177 + VAR = 24.01 + RB = 53 + IRB = 0.0002 + RBM = 0.4 + RE = 0.5599 + RC = 0.6265 + XTB = 1.385 + EG = 1.11 + XTI = 2.355 + CJE = 1.104E-011 + VJE = 0.7852 + MJE = 0.4207 + TF = 9.954E-010 + XTF = 12.17 + VTF = 5 + ITF = 0.4893 + PTF = 0 + CJC = 6.016E-012 + VJC = 0.6431 + MJC = 0.4514 + XCJC = 1 + TR = 2.1E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *