*********************************************************** * * BC856A * * Nexperia * * General purpose PNP Transistor * IC = 100 mA * VCEO = 65 V * hFE = 125 - 250 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 24/2021 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC856A 1 2 3 Q1 1 2 3 MAIN 0.9 Q2 11 2 3 MAIN 0.1 RQ 1 11 267.9 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 8.204E-15 + NF = 0.9618 + ISE = 2.958E-15 + NE = 1.442 + BF = 208 + IKF = 0.1536 + VAF = 43.44 + NR = 0.9568 + ISC = 2.081E-16 + NC = 1.025 + BR = 8.08 + IKR = 0.03685 + VAR = 25 + RB = 230 + IRB = 8E-05 + RBM = 0.5 + RE = 0.5343 + RC = 0.3372 + XTB = 1.389 + EG = 1.11 + XTI = 5.226 + CJE = 1.26E-11 + VJE = 0.6653 + MJE = 0.3686 + TF = 1.1E-09 + XTF = 2.565 + VTF = 3.813 + ITF = 0.1208 + PTF = 0 + CJC = 6.091E-12 + VJC = 0.5575 + MJC = 0.3885 + XCJC = 0.459 + TR = 2.3E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9505 .MODEL DIODE D + IS = 1.489E-16 + N = 0.9929 + BV = 1000 + IBV = 0.001 + RS = 3.939E+04 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *