********************************************************** * * BC850C * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 45 V * hFE = 420 - 800 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 42/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC850C 1 2 3 Q1 1 2 3 Transistor 0.9342 Q2 11 2 3 Transistor 0.0658 RQ 1 11 662.1 D1 2 1 Diode * .MODEL Transistor NPN + IS = 1.641E-014 + NF = 0.9969 + ISE = 1.151E-016 + NE = 1.208 + BF = 509 + IKF = 0.0863 + VAF = 66.64 + NR = 0.9953 + ISC = 1.068E-014 + NC = 1.357 + BR = 9.832 + IKR = 0.1524 + VAR = 25 + RB = 360 + IRB = 2.5E-005 + RBM = 0.8 + RE = 0.6403 + RC = 0.5461 + XTB = 1.595 + EG = 1.11 + XTI = 6.27 + CJE = 1.119E-011 + VJE = 0.6755 + MJE = 0.3391 + TF = 5.25E-010 + XTF = 22.74 + VTF = 2 + ITF = 0.368 + PTF = 0 + CJC = 3.693E-012 + VJC = 0.5083 + MJC = 0.3642 + XCJC = 1 + TR = 5.1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL Diode D + IS = 4.418E-016 + N = 0.9799 + BV = 1000 + IBV = 0.001 + RS = 3460 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *