********************************************************** * * BC849BW * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 30 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC849BW 1 2 3 Q1 1 2 3 Transistor 0.9755 Q2 11 2 3 Transistor 0.0245 RQ 11 1 1693 D1 2 1 Diode * .MODEL Transistor NPN + IS = 1.089E-014 + NF = 0.9981 + ISE = 3.006E-015 + NE = 1.369 + BF = 288 + IKF = 0.08473 + VAF = 35.12 + NR = 1 + ISC = 1.068E-014 + NC = 1.357 + BR = 8.655 + IKR = 0.009746 + VAR = 25 + RB = 300 + IRB = 3.58E-005 + RBM = 0.8 + RE = 1.882 + RC = 0.387 + XTB = 1.734 + EG = 1.11 + XTI = 5.656 + CJE = 1.284E-011 + VJE = 0.6863 + MJE = 0.3393 + TF = 7.33E-010 + XTF = 8.656 + VTF = 2 + ITF = 0.8548 + PTF = 0 + CJC = 3.458E-012 + VJC = 0.5671 + MJC = 0.3547 + XCJC = 1 + TR = 1.2E-006 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 * .MODEL Diode D + IS = 1.09E-015 + N = 0.985 + BV = 1000 + IBV = 0.001 + RS = 2382 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *