*********************************************************** * * BC847T * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 45 V * hFE = 110 - 800 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BC847T 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 9.677E-15 + NF = 0.9922 + ISE = 5.44E-15 + NE = 2 + BF = 182.1 + IKF = 0.14 + VAF = 143.8 + NR = 0.9935 + ISC = 5.236E-12 + NC = 1.53 + BR = 7.004 + IKR = 0.06 + VAR = 31.15 + RB = 10 + IRB = 5E-06 + RBM = 4 + RE = 0.78 + RC = 0.656 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.443E-11 + VJE = 0.733 + MJE = 0.3514 + TF = 6.04E-10 + XTF = 8.94 + VTF = 3.78 + ITF = 0.2711 + PTF = 0 + CJC = 3.287E-12 + VJC = 0.5444 + MJC = 0.3954 + XCJC = 0.693 + TR = 1.1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.789 .ENDS *