*********************************************************** * * BC847CT * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 45 V * hFE = 420 - 800 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BC847CT 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 2.375E-14 + NF = 0.9925 + ISE = 5.16E-16 + NE = 1.3 + BF = 524.9 + IKF = 0.09 + VAF = 49.77 + NR = 0.9931 + ISC = 7.064E-12 + NC = 1.78 + BR = 10.04 + IKR = 0.132 + VAR = 16 + RB = 10 + IRB = 5E-06 + RBM = 5 + RE = 0.653 + RC = 0.78 + CJE = 1.132E-11 + VJE = 0.7685 + MJE = 0.3733 + TF = 4.258E-10 + XTF = 6.319 + VTF = 6.4 + ITF = 0.1845 + PTF = 0 + CJC = 3.379E-12 + VJC = 0.5444 + MJC = 0.3968 + XCJC = 0.6193 + TR = 9.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + XTB = 0 + XTI = 3 + EG = 1.11 + FC = 0.999 .ENDS *