*********************************************************** * * BC847BM * * Nexperia * * General purpose NPN Transistor * IC = 100 mA * VCEO = 45 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883 * * Package Pin 1: Emitter * Package Pin 2: Base * Package Pin 3: Collector * * * Extraction date (week/year): 27/2020 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC847BM 1 2 3 Q1 1 2 3 MAIN 0.9086 Q2 11 2 3 MAIN 0.09136 RQ 1 11 612.3 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 9.35E-15 + NF = 0.9767 + ISE = 4.582E-16 + NE = 1.366 + BF = 265.3 + IKF = 0.09978 + VAF = 37.63 + NR = 0.975 + ISC = 2.622E-17 + NC = 1.227 + BR = 8.011 + IKR = 0.02229 + VAR = 39 + RB = 141 + IRB = 0.0001289 + RBM = 1.356 + RE = 0.4102 + RC = 0.415 + XTB = 0.9099 + EG = 1.11 + XTI = 0.2787 + CJE = 1.24E-11 + VJE = 0.6708 + MJE = 0.348 + TF = 5.5E-10 + XTF = 30 + VTF = 2 + ITF = 0.4 + PTF = 0 + CJC = 3.264E-12 + VJC = 0.5079 + MJC = 0.42 + XCJC = 1 + TR = 1.3E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.695E-15 + N = 0.989 + BV = 1000 + IBV = 0.001 + RS = 2566 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *