*********************************************************** * * BC846BS_Q * * Nexperia * * General purpose double NPN/NPN Transistor * IC = 100 mA * VCEO = 65 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 363 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 27/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC846BS_Q 1 2 3 Q1 1 2 3 MAIN 0.9699 Q2 11 2 3 MAIN 0.03006 RQ 11 1 439.6 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.01E-14 + NF = 0.9819 + ISE = 2.735E-17 + NE = 1.158 + BF = 270 + IKF = 0.03062 + VAF = 15.18 + NR = 0.9831 + ISC = 2.622E-17 + NC = 1.227 + BR = 7.71 + IKR = 0.03105 + VAR = 17.89 + RB = 76 + IRB = 0.00015 + RBM = 1.143 + RE = 0.4442 + RC = 0.4102 + XTB = 0.7604 + EG = 1.11 + XTI = 0 + CJE = 1.331E-11 + VJE = 0.6595 + MJE = 0.338 + TF = 5E-10 + XTF = 20 + VTF = 2.949 + ITF = 0.2391 + PTF = 0 + CJC = 3.92E-12 + VJC = 0.4551 + MJC = 0.3 + XCJC = 1 + TR = 1E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.647E-15 + N = 0.9889 + BV = 1000 + IBV = 0.001 + RS = 1993 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *