*********************************************************** * * BC846BMB * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 65 V * hFE = 200 - 450 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 883B * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 09/2002 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC846BMB 1 2 3 Q1 1 2 3 MAIN 0.9289 Q2 11 2 3 MAIN 0.07107 RQ 11 1 324.8 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.899E-015 + NF = 0.9757 + ISE = 5.297E-016 + NE = 1.344 + BF = 288 + IKF = 0.07763 + VAF = 50.6 + NR = 0.9772 + ISC = 2.622E-017 + NC = 1.227 + BR = 8.011 + IKR = 0.02229 + VAR = 39 + RB = 76 + IRB = 0.00015 + RBM = 1.2 + RE = 0.6235 + RC = 0.3131 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.24E-011 + VJE = 0.6708 + MJE = 0.348 + TF = 5.5E-010 + XTF = 30 + VTF = 2 + ITF = 0.4 + PTF = 0 + CJC = 3.264E-012 + VJC = 0.5058 + MJC = 0.3938 + XCJC = 1 + TR = 1.3E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 7.905E-016 + N = 0.989 + BV = 1000 + IBV = 0.001 + RS = 2566 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *