********************************************************** * * BC846A_Q * * Nexperia * * General purpose NPN transistor * IC = 100 mA * VCEO = 65 V * hFE = 110 - 220 @ 5V/2mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 38/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC846A_Q 1 2 3 Q1 1 2 3 Transistor 0.9248 Q2 11 2 3 Transistor 0.07518 RQ 1 11 378 D1 2 1 Diode * .MODEL Transistor NPN + IS = 5.725E-015 + NF = 1 + ISE = 3.715E-014 + NE = 2.452 + BF = 175 + IKF = 0.09938 + VAF = 50.37 + NR = 1 + ISC = 9.213E-015 + NC = 1.344 + BR = 5.5 + IKR = 0.01692 + VAR = 25 + RB = 278 + IRB = 8E-005 + RBM = 2.2 + RE = 0.5531 + RC = 0.4912 + XTB = 1.453 + EG = 1.11 + XTI = 6.15 + CJE = 1.409E-011 + VJE = 0.6745 + MJE = 0.3239 + TF = 6.804E-010 + XTF = 15.9 + VTF = 2 + ITF = 0.2016 + PTF = 0 + CJC = 3.6E-012 + VJC = 0.5094 + MJC = 0.3473 + XCJC = 1 + TR = 6.5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL Diode D + IS = 1.232E-015 + N = 0.9799 + BV = 1000 + IBV = 0.001 + RS = 1616 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *