********************************************************** * * BC817K_25H * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 45 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC817K_25H 1 2 3 Q1 1 2 3 MAIN 0.9629 Q2 11 2 3 MAIN 0.03707 RQ 1 11 147.1 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 3.339E-014 + NF = 0.9683 + ISE = 1.497E-015 + NE = 1.292 + BF = 276.9 + IKF = 0.7651 + VAF = 42.74 + NR = 0.9685 + ISC = 5.212E-015 + NC = 1.357 + BR = 39.56 + IKR = 0.1745 + VAR = 25 + RB = 400 + IRB = 1E-005 + RBM = 1.2 + RE = 0.4303 + RC = 0.1437 + XTB = 1.184 + EG = 1.11 + XTI = 4.121 + CJE = 4.747E-011 + VJE = 0.6804 + MJE = 0.3334 + TF = 6.35E-010 + XTF = 10.18 + VTF = 2 + ITF = 1.09 + PTF = 0 + CJC = 9.875E-012 + VJC = 0.512 + MJC = 0.3669 + XCJC = 1 + TR = 5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 2.772E-015 + N = 0.9844 + BV = 1000 + IBV = 0.001 + RS = 484.8 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *