********************************************************** * * BC817K_16H * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 45 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC817K_16H 1 2 3 Q1 1 2 3 MAIN 0.9408 Q2 11 2 3 MAIN 0.0592 RQ 1 11 101 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.981E-014 + NF = 0.9984 + ISE = 6.531E-016 + NE = 1.249 + BF = 158 + IKF = 1.937 + VAF = 48.46 + NR = 0.998 + ISC = 1.068E-014 + NC = 1.357 + BR = 29.61 + IKR = 0.1524 + VAR = 25 + RB = 43 + IRB = 0.0003908 + RBM = 1.201 + RE = 0.3026 + RC = 0.1437 + XTB = 1.351 + EG = 1.11 + XTI = 4.893 + CJE = 5.376E-011 + VJE = 0.6767 + MJE = 0.3273 + TF = 7.35E-010 + XTF = 10.18 + VTF = 2 + ITF = 1.09 + PTF = 0 + CJC = 1.02E-011 + VJC = 0.505 + MJC = 0.3507 + XCJC = 1 + TR = 50E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL DIODE D + IS = 2.323E-015 + N = 0.9963 + BV = 1000 + IBV = 0.001 + RS = 369.9 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *