*********************************************************** * * BC817DPN * * Nexperia * * General purpose double NPN/PNP Transistor * IC = 500 mA * VCEO = 45 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 42/2018 (TR1) / 44/2018 (TR2) * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC817DPN_NPN 1 2 3 Q1 1 2 3 Transistor 0.9457 Q2 11 2 3 Transistor 0.05425 RQ 1 11 200 D1 2 1 Diode * .MODEL Transistor NPN + IS = 3.019E-014 + NF = 0.9806 + ISE = 1.422E-015 + NE = 1.396 + BF = 285 + IKF = 1.266 + VAF = 84.84 + NR = 0.9797 + ISC = 1.068E-014 + NC = 1.357 + BR = 48.58 + IKR = 2.924 + VAR = 25 + RB = 40 + IRB = 0.0005 + RBM = 4.7 + RE = 0.2672 + RC = 0.2846 + XTB = 1.423 + EG = 1.11 + XTI = 5.53 + CJE = 4.844E-011 + VJE = 0.6927 + MJE = 0.3338 + TF = 6.757E-010 + XTF = 10.18 + VTF = 2 + ITF = 1.09 + PTF = 0 + CJC = 8.872E-012 + VJC = 0.5287 + MJC = 0.3619 + XCJC = 1 + TR = 4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL Diode D + IS = 1.208E-015 + N = 0.9716 + BV = 1000 + IBV = 0.001 + RS = 515.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS * .SUBCKT BC817DPN_PNP 1 2 3 Q1 1 2 3 Transistor 0.9101 Q2 11 2 3 Transistor 0.08993 RQ 11 1 40.42 D1 1 2 Diode * .MODEL Transistor PNP + IS = 4.209E-014 + NF = 0.9144 + ISE = 1.532E-014 + NE = 1.321 + BF = 300 + IKF = 0.45 + VAF = 30 + NR = 0.913 + ISC = 6.368E-015 + NC = 1.08 + BR = 30 + IKR = 0.2415 + VAR = 25 + RB = 20 + IRB = 0.00116 + RBM = 0.926 + RE = 0.05838 + RC = 0.1943 + XTB = 2.261 + EG = 1.11 + XTI = 10.02 + CJE = 5.547E-011 + VJE = 0.8 + MJE = 0.3947 + TF = 9.2E-010 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 2.004E-011 + VJC = 0.45 + MJC = 0.3792 + XCJC = 0.459 + TR = 5.13E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.99 .MODEL Diode D + IS = 3.478E-015 + N = 0.9618 + BV = 1000 + IBV = 0.001 + RS = 760.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *