********************************************************** * * BC817_25QB * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 45 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 8015 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 42/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC817_25QB 1 2 3 Q1 1 2 3 Transistor 0.9457 Q2 11 2 3 Transistor 0.05425 RQ 1 11 200 D1 2 1 Diode * .MODEL Transistor NPN + IS = 3.019E-014 + NF = 0.9806 + ISE = 1.422E-015 + NE = 1.396 + BF = 285 + IKF = 1.266 + VAF = 84.84 + NR = 0.9797 + ISC = 1.068E-014 + NC = 1.357 + BR = 48.58 + IKR = 2.924 + VAR = 25 + RB = 40 + IRB = 0.0005 + RBM = 4.7 + RE = 0.2672 + RC = 0.2846 + XTB = 1.423 + EG = 1.11 + XTI = 5.53 + CJE = 4.844E-011 + VJE = 0.6927 + MJE = 0.3338 + TF = 6.757E-010 + XTF = 10.18 + VTF = 2 + ITF = 1.09 + PTF = 0 + CJC = 8.872E-012 + VJC = 0.5287 + MJC = 0.3619 + XCJC = 1 + TR = 4E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL Diode D + IS = 1.208E-015 + N = 0.9716 + BV = 1000 + IBV = 0.001 + RS = 515.4 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *