********************************************************** * * BC817_16QB_Q * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 45 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 8015 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 42/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC817_16QB_Q 1 2 3 Q1 1 2 3 Transistor 0.9573 Q2 11 2 3 Transistor 0.04272 RQ 1 11 340.1 D1 2 1 Diode * .MODEL Transistor NPN + IS = 2.971E-014 + NF = 1 + ISE = 1.702E-015 + NE = 1.428 + BF = 190.3 + IKF = 1.937 + VAF = 57.1 + NR = 1 + ISC = 1.045E-014 + NC = 1.357 + BR = 42.18 + IKR = 12.95 + VAR = 25 + RB = 430 + IRB = 3E-005 + RBM = 0.8 + RE = 0.5398 + RC = 0.2402 + XTB = 1.483 + EG = 1.11 + XTI = 5.898 + CJE = 5.294E-011 + VJE = 0.6701 + MJE = 0.3224 + TF = 7.473E-010 + XTF = 10.18 + VTF = 2 + ITF = 0.9949 + PTF = 0 + CJC = 8.727E-012 + VJC = 0.505 + MJC = 0.3507 + XCJC = 1 + TR = 5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL Diode D + IS = 2.323E-015 + N = 0.9963 + BV = 1000 + IBV = 0.001 + RS = 427.6 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *