********************************************************** * * BC816-25W * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 80 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 323 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 30/2024 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC816_25H 1 2 3 Q1 1 2 3 MAIN 0.8608 Q2 11 2 3 MAIN 0.1392 RQ 1 11 9.419 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.855E-14 + NF = 1.03 + ISE = 6.998E-15 + NE = 1.624 + BF = 255 + IKF = 0.06109 + VAF = 21.74 + NR = 1.032 + ISC = 1.045E-14 + NC = 1.357 + BR = 25 + IKR = 0.8407 + VAR = 25 + RB = 40 + IRB = 0.00034 + RBM = 3.3 + RE = 0.476 + RC = 0.06665 + XTB = 1.35 + EG = 1.11 + XTI = 3.077 + CJE = 4.895E-11 + VJE = 0.6824 + MJE = 0.327 + TF = 5.62E-10 + XTF = 14.21 + VTF = 2.551 + ITF = 0.5787 + PTF = 0 + CJC = 7.5E-12 + VJC = 0.478 + MJC = 0.3748 + XCJC = 1 + TR = 7E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL DIODE D + IS = 8.334E-15 + N = 0.9807 + BV = 1000 + IBV = 0.001 + RS = 751.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *