********************************************************** * * BC816_16 * * Nexperia * * General purpose NPN transistor * IC = 500 mA * VCEO = 80 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC816_16 1 2 3 Q1 1 2 3 MAIN 0.765 Q2 11 2 3 MAIN 0.235 RQ 1 11 4.227 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 2.915E-14 + NF = 0.977 + ISE = 2.317E-14 + NE = 1.437 + BF = 190.3 + IKF = 0.0688 + VAF = 16.81 + NR = 0.9761 + ISC = 1.045E-14 + NC = 1.357 + BR = 25 + IKR = 0.8407 + VAR = 42.38 + RB = 32 + IRB = 0.0007 + RBM = 2.5 + RE = 0.1042 + RC = 0.09916 + XTB = 1.517 + EG = 1.11 + XTI = 1.51 + CJE = 5.179E-11 + VJE = 0.6829 + MJE = 0.323 + TF = 6.362E-10 + XTF = 14.03 + VTF = 2 + ITF = 0.4831 + PTF = 0 + CJC = 7.28E-12 + VJC = 0.5173 + MJC = 0.3626 + XCJC = 1 + TR = 6.5E-07 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9552 .MODEL DIODE D + IS = 2.549E-15 + N = 0.9446 + BV = 1000 + IBV = 0.001 + RS = 751.1 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *