********************************************************** * * BC807K_25 * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 160 - 400 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 40/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807K_25 1 2 3 Q1 1 2 3 MAIN 0.95 Q2 11 2 3 MAIN 0.05 RQ 1 11 50 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 6.003E-014 + NF = 0.9781 + ISE = 1.733E-014 + NE = 1.402 + BF = 275 + IKF = 0.5928 + VAF = 42.35 + NR = 0.9773 + ISC = 4.896E-015 + NC = 1.514 + BR = 28.5 + IKR = 0.24 + VAR = 25 + RB = 23 + IRB = 0.001 + RBM = 1.4 + RE = 0.2954 + RC = 0.1491 + XTB = 1.771 + EG = 1.11 + XTI = 9.713 + CJE = 5.481E-011 + VJE = 0.6685 + MJE = 0.3463 + TF = 1E-009 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 2.238E-011 + VJC = 0.5511 + MJC = 0.38 + XCJC = 0.459 + TR = 2.8E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 1.423E-015 + N = 1.082 + BV = 1000 + IBV = 0.001 + RS = 6.105E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *