********************************************************** * * BC807K_16 * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 100 - 250 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 40/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807K_16 1 2 3 Q1 1 2 3 MAIN 0.9238 Q2 11 2 3 MAIN 0.07621 RQ 1 11 30.39 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.592E-014 + NF = 0.9708 + ISE = 5.47E-015 + NE = 1.339 + BF = 166.3 + IKF = 0.6043 + VAF = 33.7 + NR = 0.9707 + ISC = 9.55E-015 + NC = 1.292 + BR = 19.06 + IKR = 0.5785 + VAR = 25 + RB = 20 + IRB = 0.001 + RBM = 0.7 + RE = 0.1824 + RC = 0.1299 + XTB = 1.826 + EG = 1.11 + XTI = 8.734 + CJE = 6.248E-011 + VJE = 0.6744 + MJE = 0.3424 + TF = 1.175E-009 + XTF = 1.5 + VTF = 3.813 + ITF = 0.4393 + PTF = 0 + CJC = 2.247E-011 + VJC = 0.5671 + MJC = 0.382 + XCJC = 0.459 + TR = 4.35E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.85 .MODEL DIODE D + IS = 3.269E-016 + N = 0.9611 + BV = 1000 + IBV = 0.001 + RS = 3877 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *