********************************************************** * * BC807_40QB * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 250 - 600 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 8015 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 49/2018 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807_40QB 1 2 3 Q1 1 2 3 Transistor 0.8544 Q2 11 2 3 Transistor 0.1456 RQ 11 1 19.24 * .MODEL Transistor PNP + IS = 1.132E-013 + NF = 0.9578 + ISE = 3.045E-014 + NE = 1.511 + BF = 535 + IKF = 0.2819 + VAF = 20.46 + NR = 0.9562 + ISC = 3.16E-015 + NC = 1.183 + BR = 32 + IKR = 0.1546 + VAR = 12.16 + RB = 30 + IRB = 0.00055 + RBM = 1.31 + RE = 0.2017 + RC = 0.1259 + XTB = 1.974 + EG = 1.11 + XTI = 10.69 + CJE = 4.948E-011 + VJE = 0.6553 + MJE = 0.3474 + TF = 8.604E-010 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4203 + PTF = 0 + CJC = 1.786E-011 + VJC = 0.5376 + MJC = 0.4005 + XCJC = 0.459 + TR = 4.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.82 .ENDS *