*********************************************************** * * BC807_40QA * * Nexperia * * General purpose PNP Transistor * IC = 500 mA * VCEO = 45 V * hFE = 250 - 600 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * # * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT BC807_40QA 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 2.077E-13 + NF = 1.005 + ISE = 1.411E-14 + NE = 1.3 + BF = 449.8 + IKF = 0.36 + VAF = 29 + NR = 1.002 + ISC = 2.963E-13 + NC = 1.25 + BR = 20.92 + IKR = 0.104 + VAR = 10 + RB = 40 + IRB = 1E-05 + RBM = 5.3 + RE = 0.14 + RC = 0.32 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 5E-11 + VJE = 0.9296 + MJE = 0.456 + TF = 7E-10 + XTF = 3.25 + VTF = 2.5 + ITF = 0.79 + PTF = 80 + CJC = 2.675E-11 + VJC = 0.8956 + MJC = 0.4638 + XCJC = 0.459 + TR = 3.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.935 .ENDS *