********************************************************** * * BC807_40L * * Nexperia * * General purpose PNP transistor * IC = 500 mA * VCEO = 45 V * hFE = 250 - 600 @ 1V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 48/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT BC807_40L 1 2 3 Q1 1 2 3 MAIN 0.8992 Q2 11 2 3 MAIN 0.1008 RQ 11 1 41.92 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.152E-013 + NF = 0.9878 + ISE = 2.214E-014 + NE = 1.39 + BF = 450 + IKF = 0.3952 + VAF = 25.3 + NR = 0.9867 + ISC = 2.73E-014 + NC = 1.174 + BR = 23.14 + IKR = 0.7413 + VAR = 10.55 + RB = 200 + IRB = 2E-005 + RBM = 1 + RE = 0.2028 + RC = 0.1597 + XTB = 2.228 + EG = 1.11 + XTI = 11.42 + CJE = 4.558E-011 + VJE = 0.6502 + MJE = 0.3507 + TF = 9E-010 + XTF = 1.859 + VTF = 3.813 + ITF = 0.4203 + PTF = 0 + CJC = 1.626E-011 + VJC = 0.5587 + MJC = 0.405 + XCJC = 0.459 + TR = 7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.82 .MODEL DIODE D + IS = 3.034E-016 + N = 0.91 + BV = 1000 + IBV = 0.001 + RS = 2.595E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *